Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.516.1155.6 |
---|---|
article description | feed-through terminal WKI 16 / U BL/V0 |
EAN | 4015573570764 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 318 mm |
---|---|
width packed | 125 mm |
height packed | 60 mm |
gross weight packed | 1887.3 g |
net weight single part | 37.746 g |
volume packed | 2385 ccm |