Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.706.5055.0 |
---|---|
article description | feed-through terminal WKFN 6 D1/2/35 |
EAN | 4015573911116 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 290 mm |
---|---|
width packed | 155 mm |
height packed | 53 mm |
gross weight packed | 1220 g |
net weight single part | 24.4 g |
volume packed | 2382 ccm |