Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.716.5055.0 |
---|---|
article description | feed-through terminal WKFN 16 D1/2/35 |
EAN | 4015573906464 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 325 mm |
---|---|
width packed | 125 mm |
height packed | 58 mm |
gross weight packed | 1394 g |
net weight single part | 52.8 g |
volume packed | 2356 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |