Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.716.0055.0 |
|---|---|
| article description | feed-through terminal WKFN 16/35 |
| EAN | 4015573906440 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 316 mm |
|---|---|
| width packed | 170 mm |
| height packed | 52 mm |
| gross weight packed | 1898 g |
| net weight single part | 36.2 g |
| volume packed | 2793 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview