Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.504.1755.0 |
|---|---|
| article description | feed-through terminal WK 4 SI-D/U 5 X20/V0 |
| EAN | 4015573595361 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 259 mm |
|---|---|
| width packed | 130 mm |
| height packed | 81 mm |
| gross weight packed | 1510 g |
| net weight single part | 28.2 g |
| volume packed | 2727 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview