Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.523.9353.0 |
---|---|
article description | end bracket WEF 1/35 |
EAN | 4015573643109 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 640 g |
net weight single part | 6.198 g |
volume packed | 2990 ccm |
Eldas Number
158910116