Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.523.5753.0 |
---|---|
article description | end bracket WE 1/U |
EAN | 4015573142138 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 2812 g |
net weight single part | 26.81 g |
volume packed | 2727 ccm |
Eldas Number
158910026