Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.522.8553.0 |
---|---|
article description | end bracket 9708 / 2 S 35 |
EAN | 4015573141766 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 1345 g |
net weight single part | 12.88 g |
volume packed | 2990 ccm |