Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.516.9255.0 |
---|---|
Article description | Earth terminal WKI 16 SL / 35/V0 |
EAN | 4015573571068 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 318 mm |
---|---|
Width packed | 125 mm |
Height packed | 60 mm |
Gross weight packed | 3140 g |
Net weight single part | 61.248 g |
Volume packed | 2385 ccm |