Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.510.9255.0 |
---|---|
article description | earth terminal WKI 10 SL / 35/V0 |
EAN | 4015573571051 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 124 mm |
height packed | 56 mm |
gross weight packed | 2325 g |
net weight single part | 45.547 g |
volume packed | 1743 ccm |