Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.8855.0 |
---|---|
article description | earth terminal WKFN 2,5 E3/SL/35 |
EAN | 4015573718548 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 268 mm |
---|---|
width packed | 140 mm |
height packed | 65 mm |
gross weight packed | 1190 g |
net weight single part | 22.2 g |
volume packed | 2439 ccm |