Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.716.9055.0 |
---|---|
article description | earth terminal WKFN 16 SL/35 |
EAN | 4015573906501 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 170 mm |
height packed | 52 mm |
gross weight packed | 2290 g |
net weight single part | 45.8 g |
volume packed | 2793 ccm |