Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.716.9355.0 |
|---|---|
| article description | earth terminal WKFN 16 D1/2/SL/35 |
| EAN | 4015573906518 |
| order unit | 25 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 325 mm |
|---|---|
| width packed | 125 mm |
| height packed | 58 mm |
| gross weight packed | 1610 g |
| net weight single part | 62.63 g |
| volume packed | 2356 ccm |
| packaging | cardboard |
| packaging quantity | 25 piece(s) |
To overview