Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Array
93.010.0153.0 | |
fordeler ST16/2 VT 5/1 P WS | |
EAN | 4015573364493 |
Ordre enhed | 100 St |
DE | |
85366990 |
Emballagens dimensioner
205 mm | |
180 mm | |
125 mm | |
2000 g | |
19,24 g | |
4612,5 ccm | |
pap | |
100 St |
Eldas Number
157862608