fordeler GST18I3V 5P1 V SW
Vare nummer 92.030.5253.1
GST18I3 3-pol Fordelerblok 250V/20A 1I/5O sort
No longer available!
Produkt startside
Tekniske data
Downloads
Tilbehør
Fits with
Datablad
Array
92.030.5253.1 | |
fordeler GST18I3V 5P1 V SW | |
EAN | 4015573437258 |
Ordre enhed | 90 St |
DE | |
85366990 |
Emballagens dimensioner
304 mm | |
256 mm | |
202 mm | |
4779 g | |
50,35 g | |
15720 ccm | |
pap | |
90 St |
Eldas Number
157859308