Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.326.2053.8 |
---|---|
article description | cover with marking facility AD VB 2,5 GELB |
EAN | 4015573063464 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 240 mm |
height packed | 0 mm |
gross weight packed | 4.28 g |
net weight single part | 0.338 g |
volume packed | 150 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |
Eldas Number
158925106