Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.431.7153.8 |
---|---|
article description | cover AD WRT 70 |
EAN | 4049088260889 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 160 mm |
height packed | 20 mm |
gross weight packed | 108.47 g |
net weight single part | 10.09 g |
volume packed | 960 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |