Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 02.220.0421.0 |
---|---|
article description | busbar FKK18 / 3 |
EAN | 4015573054349 |
order unit | 10 piece(s) |
country of origin | IN |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 339 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |