timer relay FLARE TIME HM8-2P-A
Art.No. 81.020.0134.0
flare TIME HM8-2P-A , multi-function timer relay with remote control connection, 8 functions, 8 time-ranges 0,05s - 240h, 2 timed change-over contact, AC/DC 24-240 V, 50-60Hz; W x H x D: 22,5 × 96,5 × 91,5 mm
Price
Stock
Discontinued - Last Order!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 81.020.0134.0 |
---|---|
article description | timer relay FLARE TIME HM8-2P-A |
EAN | 4049088185588 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 114 mm |
---|---|
width packed | 102 mm |
height packed | 32 mm |
gross weight packed | 164.67 g |
net weight single part | 159 g |
volume packed | 372 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |