VPN-license WIENET VPN V3 -100
Articlenr. ZD.000.0024.5
"100 licences WIENET VPN V3 - 100 licenses for another VPN clients on the WIENET V3 VPN portal - Can be used on a WIENET VPN router, a WIENET IIoT gateway, a PC or a mobile device - Term of the certificate 20 years"
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | ZD.000.0024.5 |
---|---|
article description | VPN-license WIENET VPN V3 -100 |
EAN | 4049088551970 |
order unit | 1 LE |
country of origin | DE |
customs tariff number | 0 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |