Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.420.0453.0 |
---|---|
article description | distributor BST14I2V 3P1 GN01 |
EAN | 4015573682696 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 166 mm |
height packed | 68 mm |
gross weight packed | 525 g |
net weight single part | 10.48 g |
volume packed | 2088 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |