Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.250.1027.0 |
---|---|
article description | cross connector VB 11 / 1 / 12 |
EAN | 4015573105744 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 139 mm |
---|---|
width packed | 65 mm |
height packed | 34 mm |
gross weight packed | 185.35 g |
net weight single part | 3.4 g |
volume packed | 307 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |