stand still monitor SNS 4074K-C DC 24V 99 HZ
Articlenr. R1.188.3650.0
Zero-speed monitor (Frequency range 0.5 - 99 Hz) with bypass-function, automatic-/ manual reset with reset-button monitoring, 4 safe semiconductor outputs, DC 24 V, push-in terminals pluggable
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.188.3650.0 |
---|---|
article description | stand still monitor SNS 4074K-C DC 24V 99 HZ |
EAN | 4049088109102 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 32 mm |
gross weight packed | 235 g |
net weight single part | 220 g |
volume packed | 758 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |