Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.031.3653.0 |
---|---|
article description | connector ST18/5B1 SW |
EAN | 4015573237896 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1950 g |
net weight single part | 19.1 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |