Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.932.5250.0 |
---|---|
article description | connector ST18/4S C1HZEV GN RD |
EAN | 4015573244221 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 3295 g |
net weight single part | 32.16 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |