Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 93.932.4353.0 |
---|---|
article description | connector ST18/3S ZEV SW RD |
EAN | 4015573244146 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3875 g |
net weight single part | 19.3 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |