Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.609.0000.6 |
---|---|
article description | male insert POW STS 6 6,0 69 AG |
EAN | 4015573744813 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 200 mm |
height packed | 34 mm |
gross weight packed | 99 g |
net weight single part | 91.62 g |
volume packed | 300 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |