Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.601.0000.6 |
---|---|
article description | male insert BAS STS 6 2,5 50 |
EAN | 4015573694576 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 160 mm |
height packed | 32 mm |
gross weight packed | 50.91 g |
net weight single part | 43.16 g |
volume packed | 150 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |