Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.654.0028.0 |
---|---|
article description | multiple Socket Outlet WSDL 1-3 SW VPE 5 |
EAN | 4049088033537 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 264 mm |
---|---|
width packed | 181 mm |
height packed | 116 mm |
gross weight packed | 1430 g |
net weight single part | 250 g |
volume packed | 5543 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |