Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 30.494.4021.6 |
---|---|
article description | serial terminal WAK35/2 BL/V0 |
EAN | 4015573315853 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 155 mm |
---|---|
width packed | 175 mm |
height packed | 85 mm |
gross weight packed | 1995 g |
net weight single part | 19.781 g |
volume packed | 2306 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158900706