Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | R1.596.0007.0 |
---|---|
article description | sensor interface multing sensors SLX-SBOX-MO |
EAN | 4049088428777 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 280 mm |
---|---|
width packed | 190 mm |
height packed | 30 mm |
gross weight packed | 327.1 g |
net weight single part | 315.9 g |
volume packed | 1596 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |