Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z2.803.5010.0 |
---|---|
article description | shield connection terminal WST 8 / D |
EAN | 4049088252853 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 80 mm |
height packed | 30 mm |
gross weight packed | 111.49 g |
net weight single part | 10.91 g |
volume packed | 324 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |