Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z2.803.3210.0 |
---|---|
article description | shield connection terminal WST 20 |
EAN | 4049088252839 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 110 mm |
height packed | 30 mm |
gross weight packed | 372.2 g |
net weight single part | 36.85 g |
volume packed | 594 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |