Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 01.108.7653.0 |
---|---|
article description | busbar support WKIF/SH/35 |
EAN | 4015573542914 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 180 mm |
height packed | 0 mm |
gross weight packed | 48 g |
net weight single part | 4.46 g |
volume packed | 250 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |