功能演示 | |
function display "DC Low" |
"DC Low" (LED red) |
短路保护设备 |
Strombegrenzung (fold forward) |
temperature coefficient |
±0,03%/K |
ripple and noise | < 0,1 V |
hold time 230V AC | > 30 ms |
isolating voltage Output DC | 4242 V |
cohesive resistance (In-/Output) |
100 MOhm |
derating |
56°C...71°C: 2,5 %/K |
cooling |
free convection |
MTBF |
403.000h |
连接器的截面(输入) |
min. 0,5mm² (AWG24)
max. 6mm² (AWG10) |
连接器的截面(输出) |
min. 0,5mm² (AWG24)
max. 6mm² (AWG10) |
剥线长度 | 8 mm |
最大允许扭矩 | 0,6 Nm |
CE-Norm |
EN55022 & EN61000-6-3, EN61000-3-2,EN61000-3-3, EN55024 & EN61000-6-2,EN61000-4-2, EN61000-4-3, EN61000-4-4,EN61000-4-5, EN61000-4-6, EN61000-4-8,EN61000-4-11, EN60204-1, EN61204-3 |
TÜV/safety |
EN60950-1, EN61558-1, EN61558-2-16(erfüllt EN60204) , IRAM |
Approval cULus |
UL 508 Listed, UL60950-1 Recognized |
Number of + | 2 |
Number of - | 2 |
Further terminals |
L1, N, PE, OK (2x Relay-NO) |