relay module WRS-REL-2W-250V5A
Articlenr. 80.010.1003.0
WRS-relays, contact Assignment: 2 change-over contacts, Kontaktengl: AgNi 0,15 + 0,2 µ Au, relay not plugable, with LED, open module housing WEB 1002, dimensions: 80 x 22,5mm (HxW), control voltage: 24V AC/DC,output voltage: maximum 250V AC, switching current: 5A AC
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.1003.0 |
---|---|
article description | relay module WRS-REL-2W-250V5A |
EAN | 4015573385740 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 89 mm |
height packed | 74 mm |
gross weight packed | 333.55 g |
net weight single part | 56.5 g |
volume packed | 922 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |