Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.0005.0 |
---|---|
article description | relay module WRS-REL-1S-250V5A |
EAN | 4015573232952 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85364900 |
packaging dimensions
length packed | 140 mm |
---|---|
width packed | 89 mm |
height packed | 74 mm |
gross weight packed | 415 g |
net weight single part | 35.667 g |
volume packed | 922 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |