relay module FLARE-230V-1W-250V6A-F
Art.No. 80.010.4141.0
flare, mechanical relays with 6,2 mm overall width, input/output, 1 change-over contact, spring clamp terminal, input: 230 V AC/DC, output: 250V AC / 6A, voltage / current minimum: 24V / 8mA, jumper At negative pole At the controll side commen contact, type: flare -230 V-1W-250V6A-F
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.010.4141.0 |
---|---|
article description | relay module FLARE-230V-1W-250V6A-F |
EAN | 4015573451919 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85364900 |
packaging dimensions
length packed | 100 mm |
---|---|
width packed | 70 mm |
height packed | 80 mm |
gross weight packed | 296.6 g |
net weight single part | 27.8 g |
volume packed | 560 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |