Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.553.2921.6 |
---|---|
article description | test plug ST 2 / 2.3 BLAU |
EAN | 4015573144354 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 155 mm |
---|---|
width packed | 115 mm |
height packed | 10 mm |
gross weight packed | 101 g |
net weight single part | 1.96 g |
volume packed | 178.25 ccm |
packaging | bag |
packaging quantity | 50 piece(s) |