Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | F0.000.0037.3 |
---|---|
article description | power supply unit 15094 12V NETZTEIL V2 |
EAN | 4049088328114 |
order unit | 1 piece(s) |
country of origin | CZ |
customs tariff number | 85044095 |
packaging dimensions
length packed | 115 mm |
---|---|
width packed | 85 mm |
height packed | 55 mm |
gross weight packed | 103 g |
net weight single part | 77 g |
volume packed | 537.625 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |