sample case podis CON 5G16
Articlenr. 99.785.0000.0
PODIS Sample case for the presentation of the power bus system podis 5G16, comprising of: tray cable podis 5G16 XPE; cable end cap podis 5G16; connection module FCS 5 16 M32; connection module FCS 5 16 M32; connection module FCS 5 16 SI SA RST; accessories and tools
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 99.785.0000.0 |
---|---|
article description | sample case podis CON 5G16 |
EAN | 4049088532030 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 438 mm |
---|---|
width packed | 362 mm |
height packed | 308 mm |
gross weight packed | 5370 g |
net weight single part | 4430 g |
volume packed | 48835 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |