assembly set MB TH35-7,5 HK 80x20 Z
Articlenr. Z5.524.1810.0
System gesis® FLEX - The fit-up aid (Länge 80cm) for the flat, DIN rail surface mounted system for decentralized installation alleviates the mounting to cable trays, in suspended ceilings or raised floors. It grabs different numbers of modules according to its length and comes with a fixing possibility for connected cables. The hole pattern and incl. screws enable a quick mounting.
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.524.1810.0 |
---|---|
article description | assembly set MB TH35-7,5 HK 80x20 Z |
EAN | 4049088231667 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1025 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |
Eldas Number
405990869