Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 78.010.2453.0 |
---|---|
article description | module frame FLE MRS 24 |
EAN | 4015573447462 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 233 mm |
---|---|
width packed | 175 mm |
height packed | 38 mm |
gross weight packed | 560 g |
net weight single part | 50.85 g |
volume packed | 1549 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |