Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 04.243.0953.0 |
---|---|
article description | marking tag carrier BT 4/2 |
EAN | 4015573732070 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 130 mm |
height packed | 20 mm |
gross weight packed | 43.44 g |
net weight single part | 0.39 g |
volume packed | 520 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |