Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.700.0153.0 |
---|---|
article description | printed circuit board terminal 8375 / 1 |
EAN | 4015573204522 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 143 mm |
---|---|
width packed | 100 mm |
height packed | 45 mm |
gross weight packed | 395 g |
net weight single part | 3.62 g |
volume packed | 644 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |