Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.857.0253.0 |
---|---|
article description | PCB pin header 8213 SUFK / 2 TOP |
EAN | 4015573547117 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 89 mm |
height packed | 54 mm |
gross weight packed | 360 g |
net weight single part | 2.87 g |
volume packed | 961 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |