Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.857.1153.0 |
---|---|
article description | PCB pin header 8213 SUFK / 11 TOP |
EAN | 4015573562783 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 134 mm |
height packed | 69 mm |
gross weight packed | 850 g |
net weight single part | 15.76 g |
volume packed | 1711 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |