Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.602.0853.0 |
---|---|
article description | pluggable PCB Terminal 8142 Z / 8 OB |
EAN | 4049088064869 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 9.24 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |