Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 25.602.2353.0 |
---|---|
article description | pluggable PCB Terminal 8142 / 3 OB |
EAN | 4015573203563 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 355 g |
net weight single part | 3.55 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |