Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.624.4153.0 |
---|---|
article description | PCB connector 8813 B / 11 VL OB |
EAN | 4015573560857 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 197 mm |
---|---|
width packed | 69 mm |
height packed | 59 mm |
gross weight packed | 451.75 g |
net weight single part | 8.395 g |
volume packed | 802 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |